| SPECIFICATIONS | ||||
| Model | Thread Size | Fluid | Effective Area | Noise Reduction |
| INA-25-80S-XG | G 1/8 | Compressed Air | 18mm2 | 24dB(A) |
| INA-25-79S-XG | G 1/4 | Compressed Air | 15mm2 | 35dB(A) |
| INA-25-78S-XG | G 3/8 | Compressed Air | 35mm2 | 35dB(A) |
| INA-25-77S-XG | G 1/2 | Compressed Air | 60mm2 | 35dB(A) |
| INA-25-76S-XG | G 3/4 | Compressed Air | 90mm2 | 35dB(A) |