Product Information for GP Series
Parallel Grippers

SPECIFICATIONS
Model Stroke Gripping Force
@ 100psi (6.80bar)
Approximate weight Operating displacement Maximum operating pressure
Closing Opening
GP-5(Note) 0.20in. (5.08mm) 6.9lbs.(3.1kgf) 13.5lbs.(6.1kgf) 1.63oz. (45.36g) 0.30in3 (.491cm3) 150psi (10.20 bar), Air only
GPL-5(Note) 0.50in. (12.7mm) 2.02oz. (57.27g) .075in.3 (1.23cm3)
GPUL-5(Note) 1.00in. (25.4mm) 2.53oz. (71.72g) .150in.3 (2.46cm3)
GP-10 0.25in. (6.35mm) 17.2lbs. (7.8kgf) 26.9lbs (12.2kgf) .51lbs. (231.33g) .075in3 (1.23cm3) 250psi (17.0bar)
GPL-10 0.75in. (19.1mm) .75lbs. (340.2g) .225in.3 (3.69cm3)
GP-20 0.50in. (12.7mm) 30.4lbs. (13.8kgf) 52.5lbs. (23.8kgf) 1.15lbs. (521.63g) .293in.3 (4.80cm3)
GPL-20 1.00in. (25.4mm) 1.43lbs. (648.64g) .586in.3 (9.60cm3)
GP-40 0.56in. (14.2mm) 58.2lbs. (26.4kgf) 97.9lbs. (44.4kgf) 2.95lbs. (1338.10g) .614in.3 (10.06cm3)
GPL-40 2.00in. (50.8mm) 4.33lbs. (1964.06g) 2.184in.3 (35.78cm3)
GP-100 1.00in. (25.4mm) 136.8lbs. (62.0g) 216.5lbs. (98.2kg) 6.00lbs. (2721.55g) 2.408in.3 (39.459cm3)
GPL-100 3.00in. (76.2mm) 9.24lbs. (4191.19g) 7.216in.3 (118.24cm3)
GP-200 1.62in. (41.15mm) 223.1lbs. (101.2kgf) 311.7lbs. (141.4kgf) 11.63lbs. (5275.28g) 5.780 in.3 (94.72cm3)
GPL-200 4.00in. (101.6mm) 16.38lbs. (7429.84g) 13.894in.3 (227.68cm3)
GP-400 2.50in. (83.5mm) 503.5lbs. (228.4kgf) 636.2lbs. (288.7kgf) 28.5lbs. (12927.38g) 17.671in.3 (289.6cm3)
GPL-400 6.00in. (152.4mm) 39.88lbs. (18089.26g) 42.411in.3 (695.0cm3)
Note: Barbed fitting for 1/16I.D. tube supplied by Zaytran Inc.
GP10- & 20 PROXIMITY SENSOR SPECIFICATIONS
Model 6.5mm/DC 12mm/AC
Voltage range 10-60VDC 90-130VAC
Output Sourcing (PNP)
Sinking (NPN)
Operating temperatures -14°F to +158°F
Shielded Yes
Overload protected Yes
GP40- & 400 PROXIMITY SENSOR SPECIFICATIONS
Model 6.5mm/DC 12mm/AC
Voltage range 10-60VDC 90-130VAC
Output Sourcing (PNP) N.O.
Sinking (NPN) N.C.
Operating temperatures -14°F to +158°F
Shielded Yes
Overload protected Yes No

Last Updated on 12/17/03
By sf