SPECIFICATIONS | |||||||
MODEL | EX600-SDN1 | EX600-SDN2 | EX600-SMJ1 | EX600-SMJ2 | EX600-SPR1 | EX600-SPR2 | |
Communication | Fieldbus | Devicenet™ Volume1(Edition2.1) Volume3(Edition1.1) |
CC-Link (Ver.1.10, Ver.2.00) |
PROFIBUS DP (DP-V0) | |||
Device type | Group 2 Only Server | Remote Device Station | DP Slave | ||||
Communication speed | 125/250/500kbps | 156/625kbps 2.5/5/10Mbps |
9.6/19.2/45.45/93.75/ 187.5/500kbps 1.5/3/6/12Mbps | ||||
Configuration file | EDS file | - | GSD file | ||||
I/O occupation area (Inputs/Outputs) | Max (512 points/512 points) | Max (512 points/512 points) | Max (512 points/512 points) | ||||
Terminal Resistance | - | - | Internally implemented | ||||
Communication Power Supply for DeviceNet™ | DC11V~25V | - | |||||
Internal Current Consumption (Power supply for Control and Input) |
Less than 55mA | Less than 75mA | Less than 80mA | ||||
Valve Output | Output method | PNP | PNP | PNP | NPN | PNP | NPN |
Output channel | 32 channels (8/16/24/32 channels selectable) | ||||||
Connected load | Solenoid valve with lamp and circuit of
protection of surge voltage of DC24V 1.5W (SMC) | ||||||
Output for comm. error | HOLD/CLEAR | ||||||
Protective function | Short-circuit protection | ||||||
Environmental | Enclosure | IP67(manifold assembly) | |||||
Operating temp. range | 10~50°C | ||||||
Operating humidity range | 35~85%RH (no dew condensation) | ||||||
Withstand voltage | AC500V for 1 min. between external terminals and FE | ||||||
Insulation resistance | DC500V, 10M or more between external terminals and FE | ||||||
Vibration resistance | 10Hz~57Hz with constant amplitude of 0.75mm
p-p 57Hz~150Hz with constant acceleration of 49m/s2 for 2 hours in each direction of X, Y, and Z direction (during de-energizing) | ||||||
Impact resistance | 147m/s2 3 times in each direction of X, Y, Z (during de-energizing) | ||||||
Standard | CE marking, UL recognition (CSA) | ||||||
Weight | 300g |