| SPECIFICATIONS | |
| Fluid | Air |
| Operating pressure | 0 to 1.0MPa |
| Fluid temperature | -5° to 60°C (no freezing) |
| Effective area (Cv) | 19mm2 (1.0) |
| Recommended lubricant | Not required/Turbine oil #1 (ISO VG32) |
| Port size (nominal size) | Rc(PT) 1/4 (8A) |
| Weight (basic) | 111g |
| MODEL | |||||
| Type | 2 Port | 3 Port | Part No. | Application | |
| Mechanical operation |
Basic | NVM220-N02-00 | NVM230-N02-00 | - | - |
| Roller lever | NVM220-N02-01 | NVM230-N02-01 | VM-01A | Polyacetal roller | |
| NVM220-N02-01S | NVM230-N02-01S | VM-01AS | Hard steel roller | ||
| One way roller lever |
NVM220-N02-02 | NVM230-N02-02 | VM-02A | Polyacetal roller | |
| NVM220-N02-02S | NVM230-N02-02S | VM-02AS | Hard steel roller | ||
| Straight plunger | NVM220-N02-05 | NVM230-N02-05 | VM-05A | - | |
| Roller plunger | NVM220-N02-06 | NVM230-N02-06 | VM-06A | Polyacetal roller | |
| NVM220-N02-06S | NVM230-N02-06S | VM-06AS | Hard steel roller | ||
| Cross roller plunger | NVM220-N02-07 | NVM230-N02-07 | VM-07A | Polyacetal roller | |
| NVM220-N02-07S | NVM230-N02-07S | VM-07AS | Hard steel roller | ||
| Manual operation |
Toggle lever | NVM220-N02-08 | NVM230-N02-08 | VM-08A | - |
| Push button (mushroom) |
NVM220-N02-30R | NVM230-N02-30R | VM-30AR | Red | |
| NVM220-N02-30B | NVM230-N02-30B | VM-30AB | Black | ||
| NVM220-N02-30G | NVM230-N02-30G | VM-30AG | Green | ||
| NVM220-N02-30Y | NVM230-N02-30Y | VM-30AY | Yellow | ||
| Push button (extended) |
NVM220-N02-32R | NVM230-N02-32R | VM-32AR | Red | |
| NVM220-N02-32B | NVM230-N02-32B | VM-32AB | Black | ||
| NVM220-N02-32G | NVM230-N02-32G | VM-32AG | Green | ||
| NVM220-N02-32Y | NVM230-N02-32Y | VM-32AY | Yellow | ||
| Push button (flush) |
NVM220-N02-33 | NVM230-N02-33 | VM-33A | With a set of red, black, green, yellow |
|
| Twist selector (2 position) |
NVM220-N02-34R | NVM230-N02-34R | VM-34AR | Red | |
| NVM220-N02-34B | NVM230-N02-34B | VM-34AB | Black | ||
| NVM220-N02-34G | NVM230-N02-34G | VM-34AG | Green | ||
| NVM220-N02-34Y | NVM230-N02-34Y | VM-34AY | Yellow | ||
| Key selector (2 position) |
NVM220-N02-36 | NVM230-N02-36 | VM-36A | - | |
| Twist selector (3 position) |
NVM230-N02-35R | NVM250-N02-35R | - | Red | |
| NVM230-N02-35B | NVM250-N02-35B | - | Black | ||
| NVM230-N02-35G | NVM250-N02-35G | - | Green | ||
| NVM230-N02-35Y | NVM250-N02-35Y | - | Yellow | ||
| (3 port) | (5 port) | - | - | ||
| Foot pedal | NVM220-N02-40 | NVM230-N02-40 | - | - | |
| Note: Actuator replacement is available for all styles except twist selector (3 position) and foot pedal. | |||||