SPECIFICATIONS | ||
Fluid | Air | |
Proof pressure | 1.5MPa | |
Maximum operating pressure |
EAQ150 | 0.7MPa |
EAQ2000 to EAQ5000 | 1MPa | |
Minimum operating pressure |
EAQ150 | 0.1MPa |
EAQ2000 to EAQ5000 | 0.05MPa | |
Ambient and fluid temperature | -5° to 60°C (no freezing) |
MODEL | ||||
Model | Port Size | Effective Area (mm2) | Weight (g) |
|
IN→OUT | OUT→EXH | |||
EAQ1510-F01 | 1/8 | 4 | 5.8 | 45 |
EAQ2000-F01 | 1/8 | 25 | 25 | 110 |
EAQ2000-F02 | 1/4 | 35 | 40 | 105 |
EAQ3000-F02 | 1/4 | 40 | 42 | 215 |
EAQ3000-F03 | 3/8 | 60 | 70 | 205 |
EAQ5000-F04 | 1/2 | 105 | 115 | 690 |
EAQ5000-F06 | 3/4 | 135 | 180 | 650 |
REPLACEMENT PARTS | |||||
Description | Material | Part Number | EAQ1510 | EAQ2000 | EAQ3000 | EAQ5000 |
Valve | NBR | 30093 | 30073 | 30053 | 30063 |
O-ring | NBR | JISB2401P-7 | CA40-1601 | CA50-1602 | 30066 |