SPECIFICATIONS | |
Model | EARP3000 |
Port size | 1/4 |
Fluid | Air |
Proof pressure MPa (psig) | 1.2 (174) |
Maximum operating pressure MPa (psig) | 0.8 (115) |
Set pressure range MPa (psig) | 0.005 to 0.3 (0.005 to 0.3) |
Setting sensitivity MPa (psig) | 0.001 (0.15) |
Repeatability MPa (psig) | ±0.003 (.45) |
Air consumption(1) | 4 to 6 l/min (ANR) (0.3MPa) |
Pressure gauge port size | 1/8 |
Ambient and fluid temperature | -5 to 60°C (40 to 140°F) |
Construction | Bleed style |
Weight kg (Kgf) | 0.42 (0.93) |
Note 1: Air consumption differs depending on the set pressure |
ACCESSORIES (OPTIONS) | |
Description | Part Number |
Bracket | B320 |
Gauge(1) 0-0.4MPa | G36-4-01 |
Note 1: in the gauge part number indicates the threads used for connection. For Rc(PT), leave the symbol blank, for G(PF) enter "F", and for NPT, enter "N". Contact SMC concerning the supply of NPT pressure gauges. |
REPLACEMENT PARTS | ||
Description | Material | Part Number |
Diaphragm assy | NBR | 1315510A |
Valve assy | Brass/NBR | 1315506A |
Valve spring | SUS | 1315516-2 |
Valve mini Y packing | NBR | MYN-5 |
O-ring | NBR | JISB2401P6 |
O-ring | NBR | 131545 |