SPECIFICATIONS, SMALL METRIC STYLE (All dimensions in mm) | |||||||||
Model | Bore size (mm) |
(S) Stroke mm |
(ET) Max Nm Per Cycle |
(ETC) Max Nm Per Hour |
(FP) Max Shock Force N |
Extension N |
Compression N |
(FD) Max Propelling Force N |
Model Weight Grams |
RB-OEM0.25M(B) | 6.4 | 10 | 5.5 | 20000 | 950 | 3.5 | 7.5 | 350 | 60 |
RB-OEM0.5M(B) | 7.1 | 12 | 12.0 | 32000 | 1330 | 7.0 | 9.0 | 670 | 125 |
RB-OEM1.0MF | 12.7 | 25 | 74.0 | 70000 | 4440 | 13.0 | 26.0 | 1330 | 285 |
RB-OEM1.25MX1 | 15.9 | 25 | 125.0 | 91000 | 7500 | 40.0 | 58.0 | 2220 | 570 |
RB-OEM1.25MX2 | 15.9 | 50 | 250.0 | 111000 | 7500 | 22.0 | 58.0 | 2220 | 740 |
Note: (B) Indicates button model. | |||||||||
Note: All shock absorbers will function satisfactorily at 5% of their maximum rated energy per cycle. If less than 5% a smaller model should be specified. | |||||||||
SPECIFICATIONS, LARGE METRIC STYLE (All dimensions in mm) | |||||||||
Model | Bore size (mm) |
(S) Stroke mm |
(ET) Max Nm Per Cycle |
(ETC) Max Nm Per Hour |
(FP) Max Shock Force N |
Extension N |
Compression N |
(FD) Max Propelling Force N |
Model Weight Kg |
RB-OEM1.5MX1 | 20 | 25 | 260 | 126000 | 13000 | 49 | 68 | 2890 | 0.9 |
RB-OEM1.5MX2 | 20 | 50 | 520 | 167000 | 13000 | 32 | 68 | 2890 | 1.0 |
RB-OEM1.5M3 | 20 | 75 | 780 | 201000 | 13000 | 32 | 80 | 2890 | 1.2 |
RB-OEM2.0MX2 | 30 | 50 | 1360 | 271000 | 34500 | 76 | 155 | 6660 | 3.4 |
RB-OEM2.0MX4 | 30 | 100 | 2710 | 362000 | 34500 | 71 | 160 | 6660 | 4.0 |
RB-OEM2.0MX6 | 30 | 150 | 4070 | 421000 | 34500 | 90 | 285 | 6660 | 5.0 |
RB-OEM3.0MX2 | 40 | 50 | 2300 | 372000 | 67000 | 110 | 200 | 12000 | 7.0 |
RB-OEM3.0MX3.5 | 40 | 90 | 4000 | 652000 | 67000 | 110 | 200 | 12000 | 9.1 |
RB-OEM3.0MX5 | 40 | 125 | 5700 | 933000 | 67000 | 71 | 200 | 12000 | 10.9 |
RB-OEM3.0MX6.5 | 40 | 165 | 7300 | 1215000 | 67000 | 120 | 330 | 12000 | 13.6 |
Note: All shock absorbers will function satisfactorily at 5% of their maximum rated energy per cycle. If less than 5% a smaller model should be specified. | |||||||||
SYMBOLS FOR SPECIFICATIONS LISTED ABOVE | |||||||||
EK | Kinetic energy (in-lbs) | ||||||||
ET | Total energy per cycle (in-lbs/c), EK+ EW | ||||||||
ETC | Total energy to be absorbed per hour (in-lbs/hr) | ||||||||
EW | Work or drive energy (in-lbs) | ||||||||
FD | Propelling force (lbs) | ||||||||
FP | Shock force (lbs) | ||||||||
S | Stroke of shock absorber (in) |