Product Information for Series CX2

SPECIFICATIONS
Type Non-lube Air-Hydro
Fluid Air L.P. Oil
Proof pressure 15kgf/cm² {1500kPa}
Maximum operating pressure 9.9kgf/cm² {990kPa}
Minimum operating pressure CX2N10 1.5kgf/cm² {150kPa} -
CX2*15 1.5kgf/cm² {150kPa}
CX2*25 1kgf/cm² {100kPa}
Ambient & fluid temperature 5 ~ 60°C
Piston speed (Non-lube type) adjustment bolt 30 ~ 200 mm/s See table below
shock absorber 30 ~ 500 mm/s
Cushion With shock absorber (option)
Stroke adjustment range Standard stroke ±2mm
Maximum movable load (1) CX2N10 1kgf
CX2*15 3kgf
CX2*25 6kgf
Non-rotating accuracy (Except for bending of piston rod) CX2N10 ±0.1°
CX2*15 ±0.04°
CX2*25 ±0.02°
Accessories (Option) Straight knock pin (2pcs), adjustment bolt (-X138), shock absorberNote2
Note 1: Please position the center of gravity of the load and the slide unit as close as possible. If this is not possible, contact SMC representative.
Note 2: The adjustable range of stroke for -X138 is 12.5mm on one side.
AIR-HYDRO/PISTON SPEED
Model End Plate Mount Housing Mount
CX2H15 Note 1 5~50mm/s
CX2H25 5~40mm/s 5~100mm/s
Note 1: When the unit is used for the plate fixing type in low pressure hydraulic type, contact SMC representative.
Note 2: For low speed (10mm/s) operation (when intermediate suspension is not required), -XB9 (Low speed) is available. Please contact SMC for details.
Note 3: Use the air-hydro type under double hydro conditions.
SHOCK ABSORBER SPECIFICATIONS
Shock absorber model RB0805 RB1006
Applicable slide unit model CX2N10, CX2*15 CX2*25
Maximum absorbing energy (kgf●m) 0.1 0.4
Absorption stroke (mm) 5 6
Maximum collision speed (m/sec) 5
Maximum operating frequency (cycle/min) 80 70
Operating temperature range (°C) -10~80
Spring force (kgf) extended 0.35 0.65
retracted 0.68 0.92
Weight (gf) 15 25
THEORETICAL OUTPUT TABLE
Model Rod Diameter (mm) Piston Area (cm²) Operating pressure (kgf/cm²)
2 3 4 5 6 7 8 9
CX2N10 6 1.01 2.0 3.0 4.0 5.0 6.0 7.0 8.0 9.0
CX2*15 8 2.07 4.1 6.2 8.3 10.4 12.4 14.5 16.6 18.6
CX2*25 14 5.97 11.9 17.9 23.9 29.9 35.8 41.8 47.8 53.7
STANDARD STROKE TABLE
Model Basic Stroke (mm)
25 50 75 100 125 150 175 200
CX2N10 - - - -
CX2*15
CX2*25
WEIGHT TABLE
Model Basic Stroke (mm)
25 50 75 100 125 150 175 200
CX2N10 0.17 0.22 0.27 0.32 - - - -
CX2*15 0.23 0.34 0.45 0.56 0.67 0.78 0.89 1
CX2*25 0.93 1.15 1.36 1.58 1.8 2.01 2.29 2.45
REPLACEMENT PARTS
Bore Size Part Number Components
10 CX2N10-PS Piston seal, rod seal, gasket
15 CX2N15-PS
25 CX2N25-PS

Last updated on 3/19/03
By LR